|
|
|
Construction Materials
|
|
Jacket Material
|
Non-halogenated, fire retardant polyolefin
|
|
Outer Conductor Material
|
Corrugated copper
|
|
Dielectric Material
|
Foam PE
|
|
Flexibility
|
Superflexible
|
|
Inner Conductor Material
|
Copper-clad aluminum wire
|
|
Jacket Color
|
Black
|
|
|
|
Dimensions
|
|
Nominal Size
|
3/8 in
|
|
Cable Weight
|
0.09 lb/ft | 0.13 kg/m
|
|
Diameter Over Dielectric
|
7.112 mm | 0.280 in
|
|
Diameter Over Jacket
|
10.922 mm | 0.430 in
|
|
Inner Conductor OD
|
2.7940 mm | 0.1100 in
|
|
Outer Conductor OD
|
7.823 mm | 0.308 in
|
|
|
|
Electrical Specifications
|
|
Cable Impedance
|
50 ohm ±1 ohm
|
|
Capacitance
|
24.0 pF/ft | 80.0 pF/m
|
|
dc Resistance, Inner Conductor
|
1.290 ohms/kft | 4.232 ohms/km
|
|
dc Resistance, Outer Conductor
|
1.520 ohms/kft | 4.987 ohms/km
|
|
dc Test Voltage
|
2300 V
|
|
Inductance
|
0.200 µH/m | 0.061 µH/ft
|
|
Insulation Resistance
|
100000 MOhm
|
|
Jacket Spark Test Voltage (rms)
|
4000 V
|
|
Operating Frequency Band
|
1 – 13400 MHz
|
|
Peak Power
|
13.2 kW
|
|
Pulse Reflection
|
1%
|
|
Velocity
|
83%
|
|
|
|
Environmental Specifications
|
|
Installation Temperature
|
-25 °C to +60 °C (-13 °F to +140 °F)
|
|
Operating Temperature
|
-30 °C to +80 °C (-22 °F to +176 °F)
|
|
Storage Temperature
|
-30 °C to +80 °C (-22 °F to +176 °F)
|
|
|
|
General Specifications
|
|
Brand
|
HELIAX®
|
|
|
|
Mechanical Specifications
|
|
Bending Moment
|
2.3 N-m | 1.7 ft lb
|
|
Fire Retardancy Test Method
|
IEC 60332-1 | IEC 60332-3C-24 | IEEE 383 | UL-1685 | UL-VW1/CATVX
|
|
Flat Plate Crush Strength
|
100.0 lb/in | 1.8 kg/mm
|
|
Minimum Bend Radius, Multiple Bends
|
25.40 mm | 1.00 in
|
|
Minimum Bend Radius, Single Bend
|
25.40 mm | 1.00 in
|
|
Number of Bends, minimum
|
30
|
|
Number of Bends, typical
|
50
|
|
Smoke Index Test Method
|
IEC 61034
|
|
Tensile Strength
|
95 kg | 210 lb
|
|
Toxicity Index Test Method
|
IEC 60754-1 | IEC 60754-2
|
|
|
|
Standard Conditions
|
|
Attenuation, Ambient Temperature
|
20 °C | 68 °F
|
|
Average Power, Ambient Temperature
|
40 °C | 104 °F
|
|
Average Power, Inner Conductor Temperature
|
100 °C | 212 °F
|