Search
Search Criteria:

Hangers only



Current Search Selection:


None



EWSH-52

Universal Snap-in Hanger for elliptical waveguide 52

   
Dimensions  
Compatible Diameter, maximum   34.798 mm   |   1.370 in
Compatible Diameter, minimum   30.988 mm   |   1.220 in
Height   41.00 mm   |   1.61 in
Length   90.00 mm   |   3.54 in
Waveguide Size   WR159 | WG13 | R58
Width   60.00 mm   |   2.36 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hanger Type   Snap-in hanger
Cable Type   Elliptical waveguide
Cables Per Hanger   1
Color   Silver
Material Type   Stainless steel
Package Quantity   10
   
Mechanical Specifications  
Axial Load Capability, minimum with no cable slippage   ≥5 times cable weight
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Vibration Survival   ≥4 hours at resonant frequency
   
Packed Dimensions  
Height   20.0 cm   |   7.9 in
Length   20.0 cm   |   7.9 in
Shipping Weight   1.60 kg   |   3.53 lb
Width   20.0 cm   |   7.9 in


Set your language:  English  |  Русский  |  日本語
Note: Not all product lines have translations defined.
FEEDBACK