Search
eCart Items: 0
Search Criteria:

110 Solutions only



Current Search Selection:
None


eCatalog >  Copper >  110 Solutions > 110A2

110A2
Material ID:
107214405

Distribution Ring

   
Dimensions  
Depth   82.55 mm   |   3.25 in
Height   67.06 mm   |   2.64 in
Width   14.73 mm   |   0.58 in
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Product Type   Trough
Color   White
Package, quantity   1
   
Mechanical Specifications  
Material Type   Flame retardant molded plastic

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2002/95/ECCompliant
ISO 9001:2000Compliant


Set your language:  English
Note: Not all product lines have translations defined.
FEEDBACK