Search
eCart Items: 0
Search Criteria:

Shelves only



Current Search Selection:
None


360-iP-HD-MOD-LC-TS
Material ID:
760093369

SYSTIMAX 360™ iPatch® TeraSPEED® G2 High Density Module

   
Dimensions  
Depth   215.90 mm   |   8.50 in
Height   82.55 mm   |   3.25 in
Weight   1.13 kg   |   2.50 lb
Width   152.40 mm   |   6.00 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   Austel   |   CE   |   CSA   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Brand   iPatch®   |   SYSTIMAX 360™   |   SYSTIMAX®
Product Type   Intelligent fiber shelf
Color   Black
Package, quantity   1
Total Ports, quantity   24
   
Mechanical Specifications  
Fiber Type   TeraSPEED®, zero water peak single-mode fiber
Material Type   ABS   |   Polycarbonate

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2002/95/ECCompliant
ISO 9001:2000Compliant


Set your language:  English
Note: Not all product lines have translations defined.
FEEDBACK