New Universal Connectors, Tools From CommScope Makes Job EZ for Installers, Network Operators

HICKORY, NC, March 26, 2008—CommScope, Inc., a global leader in infrastructure solutions for communication networks, has expanded the availability of its next generation universal connectors—the first that fit both corrugated and smoothwall cables for wireless networks—and introduced a new hand-prep tool that makes installation simpler and more economical.

The Andrew EZfit® Series connectors, when properly installed, provide secure, water-tight connections to 50 ohm transmission line cables. Andrew EZfit connectors currently are being shipped for use on FXL-540 1/2-inch, 7/8-inch and 1-5/8-inch smoothwall cables. Connectors for use on SFX-500 1/2-inch and 1-1/4-inch smoothwall transmission line cables will be available by mid-year. The full line of EZfit Series connectors and tools for corrugated transmission line systems, such as HELIAX® coaxial cables, will be available to customers by mid-year. Whether smoothwall or corrugated, copper or aluminum, Andrew Wireless Solutions—the CommScope division that is a global leader in communications systems and products—will be able to support cable connector requirements with one family of products.

“Now that our two companies are combined, Andrew Wireless Solutions sales teams can offer their customers this next generation of technologically advanced connectors and tools,” said Stan Catey, group vice president, Cable Products and Towers, Andrew Wireless Solutions. “The expanded availability of EZfit Series connectors will benefit customers around the world through its full compatibility with both aluminum and copper transmission line systems and better overall connector performance. As the first connector series for both corrugated and smoothwall cable, EZfit will assist operators and distributors in consolidating inventory and simplifying network installations and maintenance.”

Andrew’s EZfit Series also features new hand-prep tools that provide an easy-to-operate, economical option for contractors and installers when fitting EZfit Series connectors to cables. The durable EZfit tools eliminate the need for power tools and work on both corrugated and smooth-wall cables. EZfit tools are cost effective, as only a single tool is needed for each cable size.

Compared to the majority of connectors in use today, the new EZfit Series connectors and tools are lighter in weight, more corrosion resistant and more compact in design for easier handling during installation. Installers can reduce inventory and spare parts as a result of the EZfit Series’ cross compatibility and design flexibility.

The EZfit Series connectors and tools will be displayed as part of Andrew Wireless Solutions’ exhibit at CTIA WIRELESS 2008 in Las Vegas, Nevada, on April 1–3.

EZfit and HELIAX are registered trademarks of CommScope, Inc.

 

About CommScope
CommScope, Inc. (NYSE: CTV – www.commscope.com) is a world leader in infrastructure solutions for communication networks. Through its Andrew Wireless Solutions™ brand, it is a global leader in radio frequency subsystem solutions for wireless networks. Through its SYSTIMAX® and Uniprise® brands, CommScope is a world leader in network infrastructure solutions, delivering a complete end-to-end physical layer solution, including cables and connectivity, enclosures, intelligent software and network design services for business enterprise applications. It is also the premier manufacturer of coaxial cable for broadband cable television networks and one of the leading North American providers of environmentally secure cabinets for DSL and FTTN applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with infrastructure solutions for evolving global communications networks in more than 130 countries around the world.

Investor Contact
Phil Armstrong
Investor Relations & Corporate Communications
Telephone: +1 (828) 323-4848
Email: phil.armstrong@commscope.com

Media Contact
Rick Aspan, APR
Director of Public Relations
Telephone: +1 (708) 236-6568
Email: publicrelations@andrew.com

About CommScope
CommScope, Inc. (NYSE: CTV – www.commscope.com) is a world leader in infrastructure solutions for communication networks. Through its Andrew Wireless Solutions® brand, it is a global leader in radio frequency subsystem solutions for wireless networks. Through its SYSTIMAX® Solutions™ and Uniprise® Solutions brands, CommScope is the global leader in structured cabling systems for business enterprise applications. It is also the premier manufacturer of coaxial cable for broadband cable television networks and one of the leading North American providers of environmentally secure cabinets for DSL and FTTN applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with infrastructure solutions for evolving global communications networks in more than 130 countries around the world.