ION-B master unit subrack

ION-B medium-power remote, Case B

ION-B TFAM91/18/20, TFAH20 remote, cabinet R
ION™-B Series
ION-B Series (formerly Britecell®) is a modular, Radio-over-Fiber distributed antenna system (FDAS) that meets the needs of many indoor requirements. From simple and small, to large and complex, it is capable of transporting frequencies from 380 to 2500 MHz regardless of protocol or modulation. The remote units are available in different power classes and frequency combinations to meet any distribution need.
Features of the ION-B Series:
- Wide bandwidth – 380 to 2500 MHz
- Flexible allocation of RF from the BTS source to wherever required
- Uses the same single mode fiber transport for all frequencies and technologies simultaneously
- Centralized and flexible radio network interface
- 802.11 Wi-Fi compatible
- Alarming via three protocols: SNMP interfaces for X.733, SMS, or dry contact alarming
- A.I.M.O.S. – compatible OMC via circuit switched or packet data
Components:
- Remote Units:
Located up to 3 km from master unit with different power and band combinations
Low power consumption with remote dc power available
Remote unit alarming consolidation in the master unit
Power
Model
Bands
LOW POWER
TFAN40
400 MHz appl.
TFAN50
UHF
MEDIUM POWER
TFAM20
UMTS
TFAM17/19
AWS, PCS1900
TFAM80/19
LMR800, PCS1900
TFAM85/19
CELL850, PCS1900
TFAM85/18
CELL850, GSM1800
TFAM85/20
CELL850, UMTS
TFAM90/20
GSM900, UMTS
TFAM91/20
EGSM900, UMTS
TFAM18/20
GSM1800, UMTS
TFAM80/92/19E
LMR800, LMR900, PCS1900 Ext.
TFAM91/18/20
EGSM900, GSM1800, UMTS
TFAM85/18/20
CELL850, GSM1800, UMTS
HIGH POWER
TFAH20
UMTS
TFAH80/19
LMR800, PCS1900
TFAH85/19
CELL850, PCS1900
TFAH80/85/19
LMR800, CELL850, PCS1900
Other models available on request.
- Master Unit:
Collocated with the Base Station, transports RF signal to multiple remote units over single mode fiber at 1310nm
The rack-based master modular unit layout provides the designer with maximum flexibility and allows an easy upgrade as well as investment scalability. A wide choice of cards are available
Options
Description
Function
TPRNx4
4HE subrackHosts up to 8 optical TRXs.
Microcontroller and I2C integrated into the back-plane to process the alarms of all cards
Hosts all modular master unit elements
TFLN
Optical TRXWideband
Drives up to four remote units
Electrical-to-optical and optical-to-electrical signal conversion
TBSI
Base station interface2 independent variable attenuators
30dB attenuation range, 1dB step
Level adjustment between BTS and ION-B system
TDPX
DL/UL duplexerFrequency dependant
Combines DL and UL signals
Interface with duplexed BTS
TLDN/TLTN
Cross band couplerRejection in other bands
In dual and triple band applications it combines two or three RF bands in downlink and filters the same bands in uplink
TLCNx
Splitter/combiner2 splitting/combining sections, one for DL and one for UL
Isolation
Distribution of the signals coming from a BTS to more optical TRX.
TMPx10
Power limiterWideband
10dB attenuation in OFF position
Protection from operator overdrive
Options to complete the choice:
- Remote supervision: PC-based hardware able to provide remote configuration and alarm management to up to 14 fully populated sub-racks. Web access and SNMP are supported
- Remote power supply: centralized power supply option allowing the distribution of the power through composite power/copper cable
- Interconnect link: point to point link for 1 to 4 sectors remote station. It enables grouping of a cluster of remote coverage systems at a common Base Station Hotel and the multi-band signal distribution to up to 20 km with one or two fibers. All remote equipment is fully integrated into the centralized supervision system for operation and maintenance