Passive Systems
Andrew's passive components meet many application requirements. They are ideal as standalone equipment for completely passive indoor networks driven by a base station or RF coverage and complement our ION™ Series Distributed Antenna Systems.
A passive system with splitters and Cell-Max™ antennas distribute signals throughout office buildings. Signals from the base stations in the basement pass through a splitter for distribution to the floors. On each floor, one line from the splitter feeds the antenna.

RADIAX® radiating cable and splitters bring signal into a tunnel and distribute it evenly throughout.
Andrew Passive Components
| Category | RADIAX Radiating Cable |
Cell-Max Indoor Antennas |
Splitters/ Combiners/Couplers |
| Power Handling | 1000 W |
1.0 W |
1.0-2.0 W |
| Band | Multiband 1—2600 MHz |
Multiband 800—2600 MHz |
Single and Multiband 380—2600 MHz |
| Typical Uses | Road tunnels, rail tunnels; parking garages and basements; hospitals |
Offices, garages, hospitals, airports |
All applications |
| Technology Supported | Analog, Tetra, Tetrapol, TDMA, AM/FM, iDEN, IS-95, CDMA2000, 1xEV-DO, GSM, GPRS, EDGE, UMTS, HSPDA, Wi-Fi | ||