Log In
CommScope
Close Window
transparent
transparent

RF Boosters

RF Boosters are highly efficient, multicarrier, high power amplifiers that are used in conjunction with a repeater to increase the maximum output power of a signal in the downlink. Boosters are suitable for indoor, in-tunnel, in-train, and building applications.

Category
Sub-Pico
Pico
Micro
Macro
Power Class 10—50 mW 0.1—1.0 W 1.0—10 W 10—50 W
Band Single band 400—2400 MHz Single band 400—2400 MHz Single band 800—2400 MHz Single band 800—2400 MHz
Typical Use Enlarging a small office Compensating for cable loss Head end enhancer Pico>Micro
Macro>Supermacro
Technology Supported Analog, Tetra, Tetrapol, TDMA, iDEN, IS-95 CDMA2000, 1xEV-DO, GSM, GPRS, EDGE, UMTS IS-95 CDMA2000, 1xEV-DO, UMTS


Uninterruptible Power Supply (UPS)

Andrew's Uninterruptible Power Supply (UPS) provides high quality ac power for electronic equipment loads, especially for outside repeater systems.

Battery Backup Units

Low capacity batteries (BBU) operate controller and modem only for at least 10 minutes or provide UPS autonomy of 20+ minutes to 8+ hours. The BBU is standard on Node Series and optional on MR Series. UPS is optional on all series.

For more information, contact Andrew.