Splitters, Couplers, and Terminations
Andrew offers a complete line of rugged, highly reliable passive devices that are suitable for both indoor and outdoor applications.
- 390 - 960 MHz
- Splitters: 2-, 3-, 4-way; high power
- 800 - 2500 MHz
- Splitters: 2-, 3-, 4-way; high and low power
- Directional couplers: 6, 10, 15, 20 dB
- 300 - 500 MHz
- Splitters: 2-, 3-, 4-way, high power
- Directional couplers: 6, 10, 15, 20, 30 dB, high power
- Coaxial terminations
- Rated to IP65
- Minimal insertion loss
- Easy mounting to wall or pole
For more information, contact Andrew.